PROG_P7181_09_PRODIMAGE
PROG_P7181_09_PRODIMAGE
PROG_torino_IMG_0363_detailshot
PROG_torino_IMG_0497_detailshot
+2
PROG_torino_IMG_0394_detailshot

Torino Collection One-Light Sconce

$67.43 USD
OR

Brand:

Progress Lighting

Catalog ID:

P7181-09

Collection name:

Torino

One-light wall sconce with etched white oversized, bell-shaped glass bowl. Brushed Nickel finish.

  • Perfect for illuminating any wall space where soft light is desired like a dining room, foyer, hallway, bathroom or great room
  • Perfect for new traditional and transitional style settings
  • Etched glass with decorative band and cap details in brushed nickel
  • Glass diffuser top that keeps dust and dirt from getting into the sconce
  • Measures: 9.5 in x 4.75 in x 6.75 in
  • Uses one medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Sconces
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Wall Sconce
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
Transitional
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Hall & Foyer
  • Great Room
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
Transitional
Type
Quarter Sphere
UPC
785247158515
Warranty Length
1-year Limited Warranty

Dimensions

Depth
4.75 in
Dimensions
9.5 in x 4.75 in x 6.75 in
Gross Weight with Packaging
2 lb
Height
6.75 in
Length
9.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
2 lb
Width
4.75 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
128

Resources

Instruction Sheet Number
93008932