HUBBELL
PROG_P6417_20_PRODIMAGE
PROG_P6417_20_PRODIMAGE
PROG_roman coach_IMG_1471_detailshot
PROG_Roman_Coach_Antique_Bronze_GeneralLit
PROG_Optional_Posts_PRODIMAGE

Roman Coach Collection One-Light Post Lantern

$301.51 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6417-20

Collection name:

Roman Coach

Solid one-light large post lantern in rich weathered finish is complemented by seeded glass panels - a great choice for low maintenance and years of enjoyment. Antique Bronze finish. (Fits 3" post - order separately).

  • Antique bronze finish.
  • Clear seeded glass panels.
  • Rich weathered style.

Product details

General

Can be mounted up or down

No

Catalog Number

P6417-20

Category General

Outdoor

Color

Bronze

Color Generic

Brown

Construction Material - Main

Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Post

Glass

Clear Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

Traditional

Mount location

Post

Mounting for outlet box included

No

Mounting Type

Post Top

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

New Traditional

UPC

785247172504

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8.5 in x 8.5 in x 22.625 in

Gross Weight with Packaging

10 lb

Height

22.625 in

Length

8.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

10 lb

Width

8.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

48

Resources

Instruction Sheet Number

93044126

Resources and downloads