HUBBELL
Image of C3031225 Anchor, Tool, Bent Arm Pin, 3/4in X 3.5in
Buy America(n) Qualified

Anchor, Tool, Bent Arm Pin, 3/4in X 3.5in

Brand: CHANCE Foundation Solutions

Catalog ID: C3031225

Bent Arm Pin 3 1/2" (88.9 mm) long x 3/4" (19.1 mm) diameter with Coil Lock.

Each Chance plated-steel Bent Arm pin is designed to attach a Kelly bar adapter to a Kelly bar. Also used to secure SS, RR and bumper post anchors to anchor drive tools. Includes coil lock used to hold pin in place during anchor installation.

  • Each Chance plated-steel Bent Arm pin is designed to attach a Kelly bar adapter to a Kelly bar
  • Also used to secure SS, RR and bumper post anchors to anchor drive tools.
  • Bent Arm Pins with Coil Locks are included with new tools as required. Order Pins and Coil Locks for existing tools