text.skipToContent text.skipToNavigation

Disk Anchor & Rod

Anchor, Disk Nut, 1.25in

By CHANCE Utility  
Catalog ID: C2050590
Used with 1.25" (31.75 mm) Diameter Rod.

Anchor, Disk Nut, 1in

By CHANCE Utility  
Catalog ID: C2050408
Used with 1" (25.4 mm) Diameter Rod.

Anchor, Disk Nut, 3/4in

By CHANCE Utility  
Catalog ID: C2050407
Used with 0.75" (19.1 mm) Diameter Rod.

Anchor, Disk Rod, 1-1/4in X 10ft Twineye

By CHANCE Utility  
Catalog ID: C2000141
1.25" (31.75 mm) Diameter Rod, 10' (3048 mm) long with Twineye

Anchor, Disk Rod, 1-1/4in X 15ft Tripleye

By CHANCE Utility  
Catalog ID: C2000140
1.25" (31.75 mm) Diameter Rod, 15' (4572 mm) long with Tripleye

Anchor, Disk Rod, 1in X 10ft Thimbleye

By CHANCE Utility  
Catalog ID: C2000052AW
1" (25.4 mm) Diameter Rod, 10' (3048 mm) long with Thimbleye

Anchor, Disk Rod, 1in X 10ft Tripleye

By CHANCE Utility  
Catalog ID: C2000064AW
1" (25.4 mm) Diameter Rod, 10' (3048 mm) long with Tripleye

Anchor, Disk Rod, 1in X 10ft Twineye

By CHANCE Utility  
Catalog ID: C2000059AW
1" (25.4 mm) Diameter Rod, 10' (3048 mm) long with Twineye

Anchor, Disk Rod, 1in X 7ft Twineye

By CHANCE Utility  
Catalog ID: C2000114AW
1" (25.4 mm) Diameter Rod, 7' (2134 mm) long with Twineye

Anchor, Disk Rod, 1in X 8ft Thimbleye

By CHANCE Utility  
Catalog ID: C2000051AW
1" (25.4 mm) Diameter Rod, 8' (2438 mm) long with Thimbleye

Anchor, Disk Rod, 1in X 8ft Twineye

By CHANCE Utility  
Catalog ID: C2000108AW
1" (25.4 mm) Diameter Rod, 8' (2438 mm) long with Twineye

Anchor, Disk Rod, 1in X 9ft Twineye

By CHANCE Utility  
Catalog ID: C2000058AW
1" (25.4 mm) Diameter Rod, 9' (2743 mm) long with Twineye