1.75" Square Shaft Extension (SS175), 10ft

Brand:

CHANCE Foundation Solutions

Catalog ID:

C1500184

SS175, 120" long no helix.

The Chance Square Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities. This product has been building code evaluated.

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation
  • Building Code Approved

Product details

General

Application
Helical Anchoring
Coating
Galvanized
Finish Type
Galvanized
Holding Capacity Soil (Kt)
10
Shaft Type
SS
Torque Rating
10500 ft-lbs
Type
Anchor Extensions
UPC
096359012252

Dimensions

Dimensions
120.00 in x 4.250 in x 3.000 in
Height
3 in
Length
120 in
Length - Effective
123.05 in
Weight
112.1 lb
Width
4.25 in

Certifications And Compliance

CCMC Compliant?
CCMC 13193-R
ICC-ES Evaluated
ESR 2794
LARR Certified?
RR 25984

Logistics

Pallet Quantity
12