HUBBELL
2
Buy America(n) Qualified

1.75" Square Shaft Extension (SS175), 7ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1500014

SS175, 84" long no helix.

The Chance Square Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities. This product has been building code evaluated.

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation
  • Building Code Approved