HPS_ID_C1100454_PRODIMAGE
* Representative image
HPS_ID_C1100454_PRODIMAGE
play
play

2.25" Square Shaft Helical Extension (SS225), 14/14 x 7ft

Brand:

Chance

Catalog ID:

C1100652

SS225, 78" long with 14", 14" helices.

The CHANCE Square Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predicatable foundation solution for significat load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation
  • Bolt and nut are assembled to extension at the factory

Product details

General

Application
Helical Anchoring
Coating
Galvanized
EU RoHS Indicator
No
Finish Type
Galvanized
Number of Helices
2
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
200000 lb.
Torque Rating
21000 ft-lbs
Type
Anchor Extensions
UPC
096359010111

Dimensions

Anchor Helix Diameter(s)
14 in - 14 in
Dimensions
84.00 in x 14.00 in x 14.00 in
Height
14 in
Length
84 in
Width
14 in

Logistics

Standard Package
1