HUBBELL
Image of C2788225 2.875" Round Shaft Extension (RS2875.276), 3.5ft ICC-ES (AC358)

2.875" Round Shaft Extension (RS2875.276), 3.5ft ICC-ES (AC358)

Brand: CHANCE Foundation Solutions

Catalog ID: C2788225

RS2875.276, 42" long Extension ICC-ES (AC358)

The Chance Round Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities. This product has been building code evaluated.

  • Finish: Galvanized
  • Building Code Approved
  • ICC-ES Approved Seismic Categories A-F
  • Capacity can be determined by measuring installation torque