HUBBELL
Image of C1100566 2" Square Shaft Extension (SS200), 10 feet

2" Square Shaft Extension (SS200), 10 feet

Brand: Chance

Catalog ID: C1100566

Square Shaft Extension (SS200), 10' ft (3048 mm) long with no helix. Bolt and nut included.

The CHANCE Square Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation
  • Bolt and nut are assembled to extension at the factory

General

Application

Helical Anchoring

Catalog Number

C1100566

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

Material Type

Non-Standard

Number of Helices

0

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

150000 lb.

Torque Rating

16000 ft-lbs

Type

Anchor Extensions

UPC

096359243298

Dimensions

Dimensions

120.000 in x 4.250 in x 3.250 in

Height

3.25 in

Length

120 in

Weight

147.412 lb

Width

4.25 in

Certifications And Compliance

EU RoHS Indicator

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

150000 lb.

Configuration

Number of Helices

0

Logistics

Pallet Quantity

12

Standard Package

1