HUBBELL
Image of C1070573 3.5" Round Shaft Extension (RS3500.300), 3-1/2ft

3.5" Round Shaft Extension (RS3500.300), 3-1/2ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1070573

RS3500.300, 42" long with no helix.

The CHANCE Round Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • ICC-ES Approved Seismic Categories A-F
  • Capacity can be determined by measuring installation torque