HUBBELL
Image of C1501240 3.5" Round Shaft Extension (RS3500.300), 5ft

3.5" Round Shaft Extension (RS3500.300), 5ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1501240

RS3500.300 Helical pile extension; 3.5" diameter round shaft; No Helix; Length - 5 ft (60"); Galvanized; Building Code & Seismic Approved

The Chance Round Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities. This product has been building code evaluated.

  • Finish: Galvanized
  • Building Code Approved
  • ICC-ES Approved Seismic Categories A-F
  • Capacity can be determined by measuring installation torque

General

Application

Helical Anchoring

Catalog Number

C1501240

Coating

Galvanized

Finish Type

Galvanized

Holding Capacity Soil (Kt)

7

Shaft Type

RS

Torque Rating

13000 ft-lbs

Type

Anchor Extensions

UPC

096359766148

Dimensions

Depth

3.5 in

Dimensions

60.00 in x 3.50 in x 3.50 in

Height

3.5 in

Length

60 in

Length - Effective

54 in

Pipe Wall Thickness

0.300 in

Weight

54.4 lb

Width

3.5 in

Certifications And Compliance

ICC-ES Evaluated

ESR 2794

Force Related

Holding Capacity Soil (Kt)

7