HUBBELL
Image of C1500026CU 3.5" Round Shaft Extension (RS3500.300), 7ft
Buy America(n) Qualified

3.5" Round Shaft Extension (RS3500.300), 7ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1500026CU

RS3500.300, 84" long with no helix.

The CHANCE Round Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • ICC-ES Approved Seismic Categories A-F
  • Capacity can be determined by measuring installation torque