HUBBELL
Image of C1501241 3.5" Round Shaft Extension (RS3500.300), 7ft

3.5" Round Shaft Extension (RS3500.300), 7ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1501241

RS3500.300, 84" long with no helix.

The Chance Round Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities. This product has been building code evaluated.

  • Finish: Galvanized
  • Building Code Approved
  • ICC-ES Approved Seismic Categories A-F
  • Capacity can be determined by measuring installation torque

General

Application

Helical Anchoring

Catalog Number

C1501241

Coating

Galvanized

Finish Type

Galvanized

Holding Capacity Soil (Kt)

7

Shaft Type

RS

Torque Rating

13000 ft-lbs

Type

Anchor Extensions

UPC

096359766155

Dimensions

Dimensions

3.50 in x 3.50 in x 84.00 in

Height

84 in

Length

3.5 in

Length - Effective

78 in

Pipe Wall Thickness

0.300 in

Weight

77 lb

Width

3.5 in

Certifications And Compliance

ICC-ES Evaluated

ESR 2794

Force Related

Holding Capacity Soil (Kt)

7