HUBBELL
Image of C2788220 2.875" Round Shaft Extension (RS2875.276), 10ft ICC-ES (AC358)
Image of C2788220 2.875" Round Shaft Extension (RS2875.276), 10ft ICC-ES (AC358)
play
play
play

2.875" Round Shaft Extension (RS2875.276), 10ft ICC-ES (AC358)

Brand:

CHANCE Foundation Solutions

Catalog ID:

C2788220

RS2875.276, 120" long Extension ICC-ES (AC358)

The Chance Round Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities. This product has been building code evaluated.

  • Finish: Galvanized
  • Building Code Approved
  • ICC-ES Approved Seismic Categories A-F
  • Capacity can be determined by measuring installation torque

Product details

General

Application

Helical Anchoring

Catalog Number

C2788220

Coating

Galvanized

Finish Type

Galvanized

Holding Capacity Soil (Kt)

9

Shaft Type

RS

Torque Rating

8900 ft-lbs

Type

Anchor Extensions

Dimensions

Length

120 in

Length - Effective

120 in

Pipe Wall Thickness

0.276

Weight

78.2 lb

Certifications And Compliance

ICC-ES Evaluated

ESR 2794