HUBBELL
Image of P0011444P Hardware, Hex Bolt (SS175), 7/8-9 UNC-2A x 5"

Hardware, Hex Bolt (SS175), 7/8-9 UNC-2A x 5"

Brand: Chance

Catalog ID: P0011444P

Bolt Hex Head, 7/8" (22.2 mm) diameter, 5" (127 mm) long galvanized, use with SS175 guy adapter (Does not fit extension).

Hardware used with Extension

Hardware used with Guy Adapter

General

Application

Helical Anchoring

Catalog Number

P0011444P

Coating

Galvanized

Material Type

Non-Standard

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Type

Bolts

UPC

096359111214

Dimensions

Height

5 in

Length

0.875 in

Weight

0.8 lb

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Logistics

Pallet Quantity

2400 EA

Standard Package

1