
Brand: Chance
Catalog ID: T1120393
Hardware Package.
Application
Helical Anchoring
Catalog Number
T1120393
Coating
Galvanized
EU RoHS Indicator
No
Finish Type
Galvanized
Type
Foundation Mounting Hardware
UPC
096359056294
Bolt Length
3.5 in
Diameter - Bolt
0.75 in
Weight
3.5 lb
Width
0.75 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Pallet Quantity
600
Standard Package
1