HUBBELL
Image of C3030737 Installation Tool, Bumper Post

Installation Tool, Bumper Post

Brand: CHANCE Foundation Solutions

Catalog ID: C3030737

Installation Tool, Bumper Posts With 5-1/4" Bolt Circle.

Installation Tool used with Bumper Posts With 5-1/4" Bolt Circle. Hardware Included.

Hardware Included

General

Application

Helical Anchoring

Catalog Number

C3030737

Coating

Painted

Number of Bolt Slots

6

Tool Type

Bumper Post Installation Tool 5-1/4" Bolt Circle

Torque Rating

10000 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359015109

Dimensions

Diameter - Bolt

0.5 in

Diameter - Bolt Circle

5.25 in

Dimensions

8.75 in x 8.75 in x 6.00 in

Height

6 in

Length

8.75 in

Weight

11 lb

Width

8.75 in

Configuration

Number of Bolt Slots

6

Logistics

Standard Package

1