

Brand: Chance
Catalog ID: C3030684
Streetlight Installation Tool, 7.625" Bolt circle. Torque Rating: 20,000 ft-lb
Application
Helical Anchoring
Catalog Number
C3030684
Coating
Painted
Number of Bolt Slots
12
Product Family
Installation Tool
Product Type
Tools
Tool Type
Streetlight Foundation Installation Tool 7-5/8" Bolt Circle
Torque Rating
20000 ft-lbs
Type
Anchor/Pile Installation Tools
UPC
096359015093
Diameter - Bolt
0.625 in
Diameter - Bolt Circle
7.625 in
Dimensions
16.00 in x 7.00 in x 5.25 in
Height
5.25 in
Length
16 in
Weight
49 lb
Width
7 in
Building Code Evaluated
No
Number of Bolt Slots
12
Standard Package
1