HUBBELL
Image of T1100730 1.75" Square Shaft Lead (SS175), 14/14 x 7ft
Image of T1100730 1.75" Square Shaft Lead (SS175), 14/14 x 7ft
play

1.75" Square Shaft Lead (SS175), 14/14 x 7ft

Brand:

CHANCE Foundation Solutions

Catalog ID:

T1100730

SS175, 84" long with 14",14" helices.

The CHANCE Square Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

Product details

General

Application

Helical Anchoring

Capacity - Plate Grade

80

Catalog Number

T1100730

Coating

Galvanized

Finish Type

Galvanized

Helix Leading Edge Type

Sharp

Holding Capacity Soil (Kt)

10

Number of Helices

2

Shaft Type

SS

Torque Rating

10500 ft-lbs

Type

Lead Sections

UPC

096359822943

Dimensions

Anchor Helix Diameter(s)

14 in - 14 in

Length

84 in

Length - Effective

76.3 in

Weight

113.6 lb

Certifications And Compliance

ICC-ES Evaluated

ESR 2794