HUBBELL
Image of C2784515 2.875" Round Shaft Lead (RS2875.203), 14 x 10ft

2.875" Round Shaft Lead (RS2875.203), 14 x 10ft

Brand: CHANCE Foundation Solutions

Catalog ID: C2784515

RS2875.203, 120" long with 14" helix

The CHANCE Round Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • ICC-ES Approved Seismic Categories A-F
  • Capacity can be determined by measuring installation torque