HPS_PPHID_250197
* Representative image
HPS_PPHID_250197
play
play
play

4.5" Round Shaft Lead (RS4500.237), 10/12/14 x 10ft

Brand:

CHANCE Foundation Solutions

Catalog ID:

C1071504

RS4500.237, 120" long with 10", 12", 14" helices.

The CHANCE Round Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

Product details

General

Application
Helical Anchoring
Capacity - Plate Grade
80
Coating
Galvanized
Finish Type
Galvanized
Helix Leading Edge Type
Sharp
Holding Capacity Soil (Kt)
6
Number of Helices
3
Shaft Type
RS
Torque Rating
19000 ft-lbs
Type
Lead Sections
UPC
096359652304

Dimensions

Anchor Helix Diameter(s)
10 in - 12 in - 14 in
Length
120 in
Length - Effective
118.5 in
Weight
154 lb