HUBBELL
Image of C1101294 Anchor, Lead, SS175, 8/10 X 5ft Rock-It
Buy America(n) Qualified

Anchor, Lead, SS175, 8/10 X 5ft Rock-It

Brand: Chance

Catalog ID: C1101294

Square Shaft (SS 175) Lead Section 5' (1524 mm) long with 8" (203 mm) - 10" (254 mm) Helices.

The ROCK-ITâ„¢ lead section by Hubbell Power Systems is an innovative solution to help penetrate thin rocky layers without pre-drilling. The single carbide tip design was developed after site testing of several rock anchor configurations to provide an economical, yet proven solution to reach load-bearing depths.

  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • The helical shaped plates do not auger into the soil but rather screw into it with minimal soil disturbance
  • Hot dipped galvanized per ASTM A153
  • Capacity of anchor can be determined by measuring installation torque