HUBBELL
Image of C2788409 2.875" Round Shaft Lead (RS2875.276), 10/12/14/14 X 10ft High Capacity Pile

2.875" Round Shaft Lead (RS2875.276), 10/12/14/14 X 10ft High Capacity Pile

Brand: CHANCE Foundation Solutions

Catalog ID: C2788409

RS2875.276, 120" long with 10",12",14",14" helices High Capacity Pile

The Chance Round Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities.

  • Finish: Galvanized
  • ICC-ES Approved Seismic Categories A-F
  • Capacity can be determined by measuring installation torque