HUBBELL
2.875" Round Shaft Lead (RS2875.276), 8 X 7ft High Capacity Pile
Image of C2788413 2.875" Round Shaft Lead (RS2875.276), 8 X 7ft High Capacity Pile

2.875" Round Shaft Lead (RS2875.276), 8 X 7ft High Capacity Pile

Brand: CHANCE Foundation Solutions

Catalog ID: C2788413

RS2875.276, 84" with 8" helix High Capacity Pile

The Chance Round Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities.

  • Finish: Galvanized
  • ICC-ES Approved Seismic Categories A-F
  • Capacity can be determined by measuring installation torque

General

Application

Helical Anchoring

Capacity - Plate Grade

80 ksi

Catalog Number

C2788413

Coating

Galvanized

Finish Type

Helix Leading Edge Type

Sharp

Holding Capacity Soil (Kt)

9

Number of Helices

1

Shaft Type

RS

Torque Rating

10500 ft-lbs

Type

Lead Section

Dimensions

Anchor Helix Diameter(s)

8 in

Dimensions

8.00 in x 8.00 in x 84.00 in

Height

84 in

Length

8 in

Length - Effective

78 in

Pipe Wall Thickness

0.276

Weight

59.3 lb

Width

8 in

Force Related

Capacity - Plate Grade

80 ksi

Holding Capacity Soil (Kt)

9

Configuration

Number of Helices

1