HUBBELL
Image of C1100692 SS5, 60" long with 8",8" helices Soil Screw®

SS5, 60" long with 8",8" helices Soil Screw®

Brand: CHANCE Foundation Solutions

Catalog ID: C1100692

SS5, 60" long with 8",8" helices.

The Chance Square Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities.

  • Finish: Ungalvanized
  • Capacity of helical pile can be determined by measuring installation