
Brand: Chance
Catalog ID: C1100558
Shackle used with Chance SS175 anchors to allow deadend connection to the anchor. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities
Application
Helical Anchoring
Catalog Number
C1100558
Coating
Galvanized
EU RoHS Indicator
No
Material Type
Non-Standard
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
200000 lb.
Type
Shackles
UPC
096359009917
Dimensions
8.00 in x 4.00 in x 9.50 in
Height
9.5 in
Length
8 in
Weight
14.7 lb
Width
4 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
200000 lb.
Pallet Quantity
128
Standard Package
4