HUBBELL
Image of C1500896 Transition Coupler, SS150 to RS2875 Combo Pile

Transition Coupler, SS150 to RS2875 Combo Pile

Brand: CHANCE Foundation Solutions

Catalog ID: C1500896

Connector, SS150 To RS2875.

The SS/RS Combination Pile is used mainly in compression applications in area where soft/loose soils are located above the bearing strata for the helices

  • For use with Combo Piles to adapt SS Square Shaft to RS Round Shaft Pile Shafts
  • Combo Pile is used mainly in areas where soft/loose soils are located above the bearing strata (hard/dense soils)

General

Application

Helical Anchoring

Catalog Number

C1500896

Coating

Galvanized

Shaft Type

SS/RS

Type

Helical Anchors

UPC

096359513414

Dimensions

Dimensions

4.00 in x 3.25 in x 7.65 in

Height

7.65 in

Length

4 in

Weight

7.8 lb

Width

3.25 in