HUBBELL
Image of C1500733 Direct Jack (DJ) Underpinning Bracket, SS175

Direct Jack (DJ) Underpinning Bracket, SS175

Brand: CHANCE Foundation Solutions

Catalog ID: C1500733

Direct Jack Bracket (DJ) fits SS175.

Bracket/Component that provides the interface between the structure and the pile

  • Finish: Galvanized
  • Building Code Approved: No

General

Application

Helical Anchoring

Catalog Number

C1500733

Coating

Galvanized

Finish Type

Galvanized

Shaft Type

SS

Strength Rating - Ultimate

50000 lb

Type

Underpinning

UPC

096359462194

Dimensions

Dimensions

26.50 in x 12.75 in x 8.75 in

Height

8.75 in

Length

26.5 in

Weight

71.1 lb

Width

12.75 in

Force Related

Strength Rating - Ultimate

50000 lb