HUBBELL
Image of C1500738 Direct Jack Bracket, SS5/SS150, Building Code

Direct Jack Bracket, SS5/SS150, Building Code

Brand: CHANCE Foundation Solutions

Catalog ID: C1500738

Direct Jack Bracket (DJ) fits SS5/150.

Bracket/Component that provides the interface between the structure and the pile. This product has been building code evaluated.

  • Finish: Galvanized
  • Building Code Approved

General

Application

Helical Anchoring

Catalog Number

C1500738

Coating

Galvanized

Finish Type

Galvanized

Shaft Type

SS

Strength Rating - Ultimate

35000 lb

Type

Underpinning

UPC

096359453598

Dimensions

Dimensions

26.75 in x 12.50 in x 8.50 in

Height

8.5 in

Length

26.75 in

Weight

75.4 lb

Width

12.5 in

Certifications And Compliance

ICC-ES Evaluated

ESR 2794

Force Related

Strength Rating - Ultimate

35000 lb