HUBBELL
Image of C1500840 Direct Jack Bracket, RS2875, Building Code

Direct Jack Bracket, RS2875, Building Code

Brand: CHANCE Foundation Solutions

Catalog ID: C1500840

Direct Jack Bracket (DJ) fits RS2875.

Bracket/Component that provides the interface between the structure and the pile. This product has been building code evaluated.

  • Finish: Galvanized
  • Building Code Approved

General

Application

Helical Anchoring

Catalog Number

C1500840

Coating

Galvanized

Finish Type

Galvanized

Shaft Type

RS

Strength Rating - Ultimate

36000 lb

Type

Underpinning

UPC

096359492740

Dimensions

Depth

8 in

Weight

71.4 lb

Width

12 in

Force Related

Strength Rating - Ultimate

36000 lb

Logistics

Pallet Quantity

25