HUBBELL
Image of C1500508 T-Pipe, fits C1500147 Bracket (SS200)

T-Pipe, fits C1500147 Bracket (SS200)

Brand: CHANCE Foundation Solutions

Catalog ID: C1500508

Heavy Duty Underpinning Bracket T-Pipe (HD) fits SS200.

Underpinning Bracket/Component that works in conjunction with our Underpinning systems provides renewal of foundation settling issues to extend the life of the structure and provide security to your investment.

  • Finish: Galvanized
  • Building Code Approved: Yes

General

Application

Helical Anchoring

Catalog Number

C1500508

Coating

Galvanized

Finish Type

Galvanized

Shaft Type

SS

Strength Rating - Ultimate

50000 lb

Type

Underpinning

UPC

096359513131

Dimensions

Dimensions

2.00 in x 11.50 in x 36.00 in

Height

36 in

Length

2 in

Weight

40.5 lb

Width

11.5 in

Force Related

Strength Rating - Ultimate

50000 lb

Logistics

Pallet Quantity

40