HPS_PPHID_250426
HPS_PPHID_250426
play
play
play

Standard Underpinning T-pipe High Strength

Brand:

CHANCE Foundation Solutions

Catalog ID:

C1500487

Standard Underpinning Bracket T-Pipe (Std) fits SS5/150.

Underpinning Bracket/Component that works in conjunction with our Underpinning systems provides renewal of foundation settling issues to extend the life of the structure and provide security to your investment. This product has been building code evaluated.

  • Finish: Galvanized
  • Building Code Approved

Product details

General

Application
Helical Anchoring
Coating
Galvanized
Finish Type
Galvanized
Shaft Type
SS
Strength Rating - Ultimate
20000 lb
Type
Underpinning
UPC
096359367864

Dimensions

Dimensions
19.75 in x 9.250 in x 2.625 in
Height
2.625 in
Length
19.75 in
Weight
17 lb
Width
9.25 in

Certifications And Compliance

ICC-ES Evaluated
ESR 2794
LARR Certified?
RR 25984

Logistics

Pallet Quantity
50