HUBBELL
T-Pipe, High Strength, fits C1500121 Bracket (RS2875.276), Bldg Code
Image of C2788011 T-Pipe, High Strength, fits C1500121 Bracket (RS2875.276), Bldg Code

T-Pipe, High Strength, fits C1500121 Bracket (RS2875.276), Bldg Code

Brand: CHANCE Foundation Solutions

Catalog ID: C2788011

Standard Underpinning Bracket T-Pipe (Std) fits 2875.276 Wall.

Underpinning Bracket/Component that works in conjunction with our Underpinning systems provides renewal of foundation settling issues to extend the life of the structure and provide security to your investment. This product has been building code evaluated.

  • Finish: Galvanized
  • Building Code Approved

General

Application

Helical Anchoring

Catalog Number

C2788011

Coating

Galvanized

Finish Type

Galvanized

Shaft Type

RS

Strength Rating - Ultimate

20000 lb

Type

Underpinning

UPC

096359513520

Dimensions

Dimensions

14.00 in x 9.25 in x 1.50 in

Height

1.5 in

Length

14 in

Weight

14.5 lb

Width

9.25 in

Force Related

Strength Rating - Ultimate

20000 lb

Logistics

Pallet Quantity

50