HUBBELL
Image of T1120620 Bollard Lighting Foundation, 2-3/8" OD x 36" Long

Bollard Lighting Foundation, 2-3/8" OD x 36" Long

Brand: Chance

Catalog ID: T1120620

FOUNDATION, BOLLARD 2.375 OD x 36" Long, 1/2" thick x 7" square baseplate, variable circle, hardware included.

Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.

  • Variable 4" - 8" Bolt Circle
  • 4 slots, 1/2" Dia x 2-1/4" Long
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage