HUBBELL
Image of T1120142 Pole Base Foundation, 3-1/2" OD x 64.5" Long

Pole Base Foundation, 3-1/2" OD x 64.5" Long

Brand: Chance

Catalog ID: T1120142

Decorative Streetlight Foundation (SLF) , 3.5 OD x 64.5" Long, 3/4" thick x 10-1/2" square baseplate, variable circle, hardware included.

Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.

  • Variable 5-1/4" - 8" Bolt Circle
  • 3 slots, 3/4" Dia x 3-1/2" Long
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage

General

Application

Helical Anchoring

Base Plate Shape

Square

Bolt Hole Type

Slotted

Catalog Number

T1120142

Coating

Galvanized

EU RoHS Indicator

No

Ground Lug Hole

No

Hardware Packaging

Installed

Number of Bolt Slots

3

Pipe Type

Round Pipe

Type

Lighting Foundation Anchors

UPC

096359055808

With Hardware

Included

Dimensions

Base Plate Dimensions

10.5 in

Base Plate Thickness

0.75 in

Bolt Length

3.5 in

Cableway Distance From Base

12 in

Cableway Length

1.25 in

Cableway Width

1.25 in

Center hole dimensions

3.6 in

Diameter - Bolt

0.75 in

Diameter - Bolt Circle

5.25 -8 in

Dimensions

10.50 in x 10.50 in x 65.25 in

Foundation Diameter

3.5 in

Foundation Length

60 in

Height

65.25 in

Length

10.5 in

Weight

80 lb

Width

10.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Base Plate Shape

Square

Bolt Hole Type

Slotted

Ground Lug Hole

No

Number of Bolt Slots

3

With Hardware

Included

Logistics

Pallet Quantity

20

Standard Package

1