HUBBELL
Image of T1120905 Pole Base Foundation, 4" OD x 56" Long

Pole Base Foundation, 4" OD x 56" Long

Brand: Chance

Catalog ID: T1120905

Decorative Streetlight Foundation (SLF) , 4" OD x 56" Long, 3/4" thick x 10-1/2" square baseplate, variable circle, hardware included.

Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.

  • Variable 6" - 8-1/4" Bolt Circle
  • 3 slots, 3/4" Dia x 3-1/2" Long
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage
  • use Hardware Package T1120392