text.skipToContent text.skipToNavigation

Lighting Foundation Anchors

Bollard Lighting Foundation, 2-3/8" OD x 36" Long

By CHANCE Utility,  CHANCE Foundation Solutions  
Catalog ID: T1120620
FOUNDATION, BOLLARD 2.375 OD x 36" Long, 1/2" thick x 7" square baseplate, variable circle, hardware included.

Bollard Lighting Foundation, 2-3/8" OD x 36" Long

By CHANCE Foundation Solutions  
Catalog ID: T1120913
FOUNDATION, BOLLARD 2.375 OD x 36" Long, 1/2" thick x 7" square baseplate, variable circle, hardware included.

Pole Base Foundation , 4" OD x 84" Long

By CHANCE Utility,  CHANCE Foundation Solutions  
Catalog ID: T1120693
Instant Foundation® 4 OD x 84" Long, 3/4" thick x 13" square baseplate, variable circle, hardware not included.

Pole Base Foundation , 8-5/8" OD x 60" Long

By CHANCE Foundation Solutions  
Catalog ID: T1120703
Instant Foundation® 8.625 OD x 60" Long, 1" thick x 12" square baseplate, fixed circle, hardware included.

Pole Base Foundation for 12" High Collar, 6-5/8" OD x 73"

By CHANCE Foundation Solutions  
Catalog ID: T1122666
Instant Foundation® for 12" High Collar, 6.625 OD x 73" Long.

Pole Base Foundation for 12" High Collar, 6-5/8" OD x 97"

By CHANCE Foundation Solutions  
Catalog ID: T1122622
Instant Foundation® for 12" High Collar, 6.625 OD x 97" Long.

Pole Base Foundation for 24" High Collar, 6-5/8" OD x 109"

By CHANCE Foundation Solutions  
Catalog ID: T1122621
Instant Foundation® for 24" High Collar, 6.625 OD x 109" Long.

Pole Base Foundation for 24" High Collar, 6-5/8" OD x 85"

By CHANCE Foundation Solutions  
Catalog ID: T1122656
Instant Foundation® for 24" High Collar, 6.625 OD x 85" Long.

Pole Base Foundation, 10-3/4" OD x 120" Long

By CHANCE Foundation Solutions  
Catalog ID: T1120673
Instant Foundation® 10.75 OD x 120" Long, 1-3/8" thick x 15" square baseplate, fixed circle, hardware included.

Pole Base Foundation, 10-3/4" OD x 120" Long

By CHANCE Utility,  CHANCE Foundation Solutions  
Catalog ID: T1121083
Instant Foundation® 10.75 OD x 120" Long, 1" thick x 15-3/4" square baseplate, variable circle, hardware included.

Pole Base Foundation, 10-3/4" OD x 120" Long

By CHANCE Utility,  CHANCE Foundation Solutions  
Catalog ID: T1120591
Instant Foundation® 10.75 OD x 120" Long, 1" thick x 15-3/4" square baseplate, variable circle, hardware included.

Pole Base Foundation, 10-3/4" OD x 60" Long

By CHANCE Utility,  CHANCE Foundation Solutions  
Catalog ID: T1120592
Instant Foundation® 10.75 OD x 60" Long, 1" thick x 15-3/4" square baseplate, variable circle, hardware included.

Pole Base Foundation, 10-3/4" OD x 72" Long

By CHANCE Foundation Solutions  
Catalog ID: T1120510
Instant Foundation® 10.75 OD x 72" Long, 1-1/4" thick x 15" square baseplate, fixed circle, hardware not included.

Pole Base Foundation, 10-3/4" OD x 72" Long

By CHANCE Foundation Solutions  
Catalog ID: T1120284
Instant Foundation® 10.75 OD x 72" Long, 1" thick x 15" square baseplate, fixed circle, hardware included.

Pole Base Foundation, 10-3/4" OD x 84" Long

By CHANCE Foundation Solutions  
Catalog ID: T1120463
Instant Foundation® 10.75 OD x 84" Long, 1" thick x 17" square baseplate, fixed circle, hardware included.

Pole Base Foundation, 10-3/4" OD x 84" Long

By CHANCE Foundation Solutions  
Catalog ID: T1120642
Instant Foundation® 10.75 OD x 84" Long, 1-1/4" thick x 12" square baseplate, fixed circle, hardware included.

Pole Base Foundation, 10-3/4" OD x 84" Long

By CHANCE Foundation Solutions  
Catalog ID: T1121631
Instant Foundation® 10.75 OD x 84" Long, 1-1/4" thick x 17-1/2" square baseplate, variable circle, hardware included.

Pole Base Foundation, 10-3/4" OD x 84" Long

By CHANCE Utility,  CHANCE Foundation Solutions  
Catalog ID: T1120590
Instant Foundation® 10.75 OD x 84" Long, 1" thick x 15-3/4" square baseplate, variable circle, hardware included.

Pole Base Foundation, 3-1/2" OD x 64.5" Long

By CHANCE Foundation Solutions  
Catalog ID: T1120302
Instant Foundation® 3.5 OD x 64.5" Long, 3/4" thick x 12" square baseplate, variable circle, hardware included.

Pole Base Foundation, 3-1/2" OD x 64.5" Long

By CHANCE Utility,  CHANCE Foundation Solutions  
Catalog ID: T1120143
Instant Foundation® 3.5 OD x 64.5" Long, 3/4" thick x 8-3/4" square baseplate, variable circle, hardware included.

Pole Base Foundation, 3-1/2" OD x 64.5" Long

By CHANCE Utility,  CHANCE Foundation Solutions  
Catalog ID: T1120142
Instant Foundation® 3.5 OD x 64.5" Long, 3/4" thick x 10-1/2" square baseplate, variable circle, hardware included.

Pole Base Foundation, 4" OD x 56" Long

By CHANCE Utility,  CHANCE Foundation Solutions  
Catalog ID: T1120905
Instant Foundation® 4 OD x 56" Long, 3/4" thick x 10-1/2" square baseplate, variable circle, hardware included.

Pole Base Foundation, 4" OD x 56" Long

By CHANCE Foundation Solutions  
Catalog ID: T11203381903
Instant Foundation® 4 OD x 56" Long, 3/4" thick x 10-1/2" round baseplate, variable circle, hardware not included.

Pole Base Foundation, 4" OD x 56" Long

By CHANCE Utility,  CHANCE Foundation Solutions  
Catalog ID: T1120338
Instant Foundation® 4 OD x 56" Long, 3/4" thick x 8-3/4" square baseplate, variable circle, hardware not included.

Pole Base Foundation, 4" OD x 56" Long

By CHANCE Utility,  CHANCE Foundation Solutions  
Catalog ID: T1120514
Instant Foundation® 4 OD x 56" Long, 3/4" thick x 13" square baseplate, variable circle, hardware not included.

Pole Base Foundation, 6-5/8" OD x 120" Long

By CHANCE Utility,  CHANCE Foundation Solutions  
Catalog ID: T1120565
Instant Foundation® 6.625 OD x 120" Long, 1" thick x 12" square baseplate, variable circle, hardware included.

Pole Base Foundation, 6-5/8" OD x 48" Long

By CHANCE Foundation Solutions  
Catalog ID: T1120359
Instant Foundation® 6.625 OD x 48" Long, 1" thick x 12" square baseplate, variable circle, hardware included.

Pole Base Foundation, 6-5/8" OD x 48" Long

By CHANCE Foundation Solutions  
Catalog ID: T1120690
Instant Foundation® 6.625 OD x 48" Long, 3/4" thick x 18" round baseplate, fixed circle, hardware included.

Pole Base Foundation, 6-5/8" OD x 48" Long

By CHANCE Foundation Solutions  
Catalog ID: T1120936
Instant Foundation® 6.625 OD x 48" Long, 1" thick x 12" square baseplate, variable circle, hardware included.

Pole Base Foundation, 6-5/8" OD x 48" Long

By CHANCE Foundation Solutions  
Catalog ID: T1120982
Instant Foundation® 6.625 OD x 48" Long, 3/4" thick x 14" round baseplate, variable circle, hardware included.
Page 1 of 4