HUBBELL
Grillage, Galvanized Steel Pole Base, 12 helical piles
Image of C1102076 Grillage, Galvanized Steel Pole Base, 12 helical piles

Grillage, Galvanized Steel Pole Base, 12 helical piles

Brand: Chance

Catalog ID: C1102076

Steel pole grillage base 12 helical pile, standard design 1,900 ft-kip. Galvanized

Grillages are used to attach helical piles to structure bases or tower legs. Grillages can be designed to fit various possible combinations of piles and structure designs. Please contact factory for additional information about specific projects.

  • Pre-engineered, power-installed
  • Lower project costs
  • No advance site preparation, excavation or concrete required
  • Install and set tower in all types of weather
  • Removes the need to excavate the soil
  • Eliminates the need for expensive casings used with drilled shafts
  • Grillage assembly available for 3-12 helical piles
  • Non-shrink grout to fill void between helical pile and grillage hollow structural steel
  • Grillage intended to be used with 3.5” and 4.5” diameter helical pipe piles
  • Galvanized
  • Contact factory for additional information about specific projects.
  • Hardware to connect to piles sold separately.

General

Catalog Number

C1102076

Coating

Galvanized, ASTM A-123

Dimensions

Dimensions

111.000 in x 111.000 in x 18.000 in

Height

18 in

Length

111 in

Width

111 in