
Brand: Atlas
Catalog ID: PSA4483
ATLAS RESISTANCEĀ® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.
Application
Resistance Anchoring
Catalog Number
PSA4483
Coating
Galvanized
Finish Type
Galvanized
Number of Shoe Side Pins
2
Series
Atlas ResistanceĀ® Series
Strength Rating - Ultimate
30000 lb
Type
Brackets
UPC
096359853893
Diameter - Pipe
2.87 in
Dimensions
4.50 in x 15.00 in x 18.00 in
Height
18 in
Length
4.5 in
Weight
64.3 lb
Width
15 in
Width - Wing
7 in
Strength Rating - Ultimate
30000 lb
Number of Shoe Side Pins
2
Pallet Quantity
12