HUBBELL
HPS_ID_PSA3240_PRODIMAGE
HPS_ID_PSA3240_PRODIMAGE

2875 Continuous Lift Bracket Modified Kit

Brand:

CHANCE Foundation Solutions

Catalog ID:

PSA4555

2875 Continuous Lift Kit (UF Bracket, Cap Plate, (1) Starter (3) Pier Sections, (1) Modified Sleeve).

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Finish Bracket & Top Pier Platform: Ungalvanized
  • Finish Pipe: Flow Coat

Product details

General

Application

Resistance Anchoring

Catalog Number

PSA4555

Coating

Ungalvanized

Finish Type

  • Ungalvanized
  • Flow Coat

Shaft Type

RS

Strength Rating - Ultimate

20000 lb

Type

Kits

Dimensions

Diameter - Pipe

2.87 in

Length

168 in

Weight

205 lb

Width - Wing

8 in