HUBBELL
AtlasĀ® Standard & Modified 2-piece Pier Kit, 3-1/2"
Image of PSA1000N AtlasĀ® Standard & Modified 2-piece Pier Kit, 3-1/2"

AtlasĀ® Standard & Modified 2-piece Pier Kit, 3-1/2"

Brand: Atlas

Catalog ID: PSA1000N

3500 Underfooter Kit (Plain UF Bracket, Plain Top Pier Platform, (1) Starter (3) Pier Sections).

ATLAS RESISTANCEĀ® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Finish Bracket & Top Pier Platform: Ungalvanized
  • Finish Pipe Sections: Zinc Coating
  • Order Pins and Shims separately

General

Application

Resistance Anchoring

Catalog Number

PSA1000N

Coating

Ungalvanized

Finish Type

Ungalvanized

Series

Atlas ResistanceĀ® Series

Shaft Type

RS

Strength Rating - Ultimate

42500 lb

Type

Kits

UPC

096359513889

Dimensions

Diameter - Pipe

3.5 in

Length

168 in

Weight

177.1 lb

Width - Wing

8 in

Force Related

Strength Rating - Ultimate

42500 lb

Logistics

Pallet Quantity

8