HUBBELL
Image of PSA2210 Top Pier Platform, Standard, fits 4-1/2" AtlasĀ® Pier

Top Pier Platform, Standard, fits 4-1/2" AtlasĀ® Pier

Brand: Atlas

Catalog ID: PSA2210

4500 Plain Top Pier Platform.

ATLAS RESISTANCEĀ® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Top Pier Platform only RS4500 series.
  • Finish: Ungalvanized

General

Application

Resistance Anchoring

Catalog Number

PSA2210

Coating

Ungalvanized

Finish Type

Ungalvanized

Series

Atlas ResistanceĀ®

Type

Platforms

UPC

096359853831

Dimensions

Diameter - Pipe

4.5 in

Length

20 in

Weight

37.7 lb

Width - Wing

8 in

Logistics

Pallet Quantity

75