HUBBELL
1

PDV-65 Optima Arrester (19.5 kV Uc, CCBI Hardware)

Brand: OHIO BRASS

Catalog ID: 294020CCBI

IEEE Normal Duty Class / IEC Distribution Medium Polymer Housed Surge Arrester

High quality distribution surge arresters backed by more than 35 years of excellent field exposure

  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Distribution

Catalog Number

294020CCBI

Color

Gray Housing

Material

ESPâ„¢ Polymer Housing

Type

Distribution

Dimensions

Height

10.9 in

Stud Type

M12

Electrical Ratings

Creep and Leakage Distance

30.8 in (782 mm)

Current - Low Current Long Duration (LCLD) Test

75A

Duty Cycle

24 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

79.7 kV

Maximum Discharge Voltage

  • 62.9 kV @ 1.5 kA
  • 67 kV @ 3 kA
  • 71.4 kV @ 5 kA
  • 80.4 kV @ 10 kA
  • 92.2 kV @ 20 kA
  • 116.2 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

56.3 kV

MCOV

19.5 kV

Pressure Relief Capability-Symmetrical rms (kA)

15

Time - Low Current Long Duration (LCLD) Test

2000 microsec

Withstand Voltage - 60 Hz Wet

75.8

Withstand Voltage - Lightning Impulse

139.3