HUBBELL
PDV-65 Optima Arrester (2.55 kV Uc, CCBE Hardware)
1
*Representative image
1
play
Hubbell Power Systems - Metal Oxide Varistor
play
Hubbell Power Systems In Depth: Distribution Arresters

PDV-65 Optima Arrester (2.55 kV Uc, CCBE Hardware)

Brand: OHIO BRASS

Catalog ID: 294003CCBE

IEEE Normal Duty Class / IEC Distribution Medium / High Quality Polymer Housed Surge Arrester

  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Distribution

Bracket Type

None

Catalog Number

294003CCBE

Color

Gray Housing

Material

ESP™ Polymer Housing

Product Type

Distribution Medium

Type

Distribution

Dimensions

Depth

3.63 in

Height

8.838 in

Stud Type

M12

Width

3.63 in

Electrical Ratings

Creep and Leakage Distance

15.4 in (391 mm)

Current - Low Current Long Duration (LCLD) Test

75A

Duty Cycle

3 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

10.5 kV

Maximum Discharge Voltage

  • 8.1 kV @ 1.5 kA
  • 8.7 kV @ 3 kA
  • 9.2 kV @ 5 kA
  • 10.4 kV @ 10 kA
  • 12 kV @ 20 kA
  • 15 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

7.3 kV

MCOV

2.55 kV

Pressure Relief Capability-Symmetrical rms (kA)

15

Time - Low Current Long Duration (LCLD) Test

2000 µs

Withstand Voltage - 60 Hz Wet

9.9

Withstand Voltage - Lightning Impulse

20.3

Configuration

Bracket Type

None