Brand: OHIO BRASS
Catalog ID: 294022CCAA
High quality distribution surge arresters backed by more than 35 years of excellent field exposure
Application
Distribution
Bracket Type
None
Catalog Number
294022CCAA
Color
Gray Housing
Material
ESPâ„¢ Polymer Housing
Type
Distribution
Height
13.5 in
Stud Type
M12
Creep and Leakage Distance
38.7 in (983 mm)
Current - Low Current Long Duration (LCLD) Test
75A
Duty Cycle
27 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
89.6 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
63.3 kV
MCOV
22 kV
Pressure Relief Capability-Symmetrical rms (kA)
15
Time - Low Current Long Duration (LCLD) Test
2000 µs
Withstand Voltage - 60 Hz Wet
85.5
Withstand Voltage - Lightning Impulse
158.3