HUBBELL
1
* Representative image
1

PDV-65 Optima Arrester (24.4 kV MCOV, C2CC Hardware)

Brand: OHIO BRASS

Catalog ID: 294024C2CC

IEEE Normal Duty Class / IEC Distribution Medium Polymer Housed Surge Arrester

High quality distribution surge arresters backed by more than 35 years of excellent field exposure

  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Application

Distribution

Bracket Type

None

Cantilever Bending Strength - Max.

33.192 lb.

Catalog Number

294024C2CC

Color

Gray Housing

EU RoHS Indicator

Contact Manufacturer

Material

ESPâ„¢ Polymer Housing

Mounting Position

Upright

Type

Distribution

Dimensions

Height

13.5 in

Minimum Mounting Spacing on Center (Sea Level) - Phase to

11.8 in (299.72 mm)

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

13.6 in (345.44 mm)

Stud Type

3/8-16

Electrical Ratings

Creep and Leakage Distance

38.7 in (983 mm)

Current - Low Current Long Duration (LCLD) Test

75 A

Duty Cycle

30 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

99.5 kV

Maximum Discharge Voltage

  • 78.7 kV @ 1.5 kA
  • 83.8 kV @ 3 kA
  • 89.3 kV @ 5 kA
  • 100.6 kV @ 10 kA
  • 116.2 kV @ 20 kA
  • 145.2 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

70.4 kV

MCOV

24.4 kV

Minimum Strike

15 in

Pressure Relief Capability-Symmetrical rms (kA)

16

Time - Low Current Long Duration (LCLD) Test

2000 µs

Withstand Voltage - 60 Hz Wet

82

Withstand Voltage - Lightning Impulse

230

Withstand Voltage - Switching Impulse

76.1

Certifications And Compliance

Industry Standard(s)

IEEE/IEC

Logistics

Pallet Quantity

35