HUBBELL
1
* Representative image
1

PVI-LP Arrester (29 kV MCOV / Uc)

Brand: OHIO BRASS

Catalog ID: 214529C2CC

IEC Class Station Medium Polymer Housed Surge Arrester

High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards

  • PVI-LP arresters comply with the latest revision of IEC 60099-4
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Robust sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina

Product details

General

Application

Distribution

Bracket Type

None

Catalog Number

214529C2CC

Color

Gray Housing

Material

ESPâ„¢ Polymer Housing

Dimensions

Height

16.3 in

Electrical Ratings

Current - Low Current Long Duration (LCLD) Test

550 A

Duty Cycle

36 kV

Frequency Rating

48-62 Hz

MCOV

29 kV

Certifications And Compliance

Industry Standard(s)

IEEE/IEC