
Brand: OHIO BRASS
Catalog ID: 294210C4CC
Application
Distribution
Bracket Type
None
Cantilever Bending Strength - Max.
59.008 lb.
Catalog Number
294210C4CC
Color
Gray Housing
EU RoHS Indicator
Contact Manufacturer
Material
ESP™ Polymer Housing
Mounting Position
Upright
Type
Distribution
UPC
096359868415
Depth
4.1 in
Height
10.737 in
Minimum Mounting Spacing on Center (Sea Level) - Phase to
5.5 in (139.7 mm)
Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase
7.5 in (190.5 mm)
Stud Type
3/8-16
Width
7.05 in
Creep and Leakage Distance
17 in (431 mm)
Current - Low Current Long Duration (LCLD) Test
250 A
Duty Cycle
12 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
42.1 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
27.8 kV
MCOV
10.2 kV
Minimum Strike
6.6 in
Pressure Relief Capability-Symmetrical rms (kA)
20
Time - Low Current Long Duration (LCLD) Test
2000 µs
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
IEEE/IEC
Cantilever Bending Strength - Max.
59.008 lb.
Bracket Type
None
Mounting Position
Upright
Pallet Quantity
128