HUBBELL
PDV-100 Optima Arrester (29 kV MCOV, 7214 Hardware)
1

PDV-100 Optima Arrester (29 kV MCOV, 7214 Hardware)

Brand: OHIO BRASS

Catalog ID: 2137277214

IEEE Heavy Duty / IEC Distribution High Polymer Housed Surge Arrester

High quality distribution surge arresters backed by more than 35 years of excellent field exposure

  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Distribution

Bracket Type

Cantilever Bending Strength - Max.

80 Nm

Catalog Number

2137277214

Color

Gray Housing

Material

ESP™ Polymer Housing

Mounting Position

Upright

Type

Distribution

Dimensions

Height

15.5 in

Stud Type

3/8-16

Electrical Ratings

Current - Low Current Long Duration (LCLD) Test

250 A

Duty Cycle

36 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

112 kV

Maximum Discharge Voltage

  • 89.9 kV @ 1.5 kA
  • 89.5 kV @ 3 kA
  • 94.8 kV @ 5 kA
  • 104.2 kV @ 10 kA
  • 117.3 kV @ 20 kA
  • 139.5 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

80.4 kV

MCOV

29 kV

Pressure Relief Capability-Symmetrical rms (kA)

20

Time - Low Current Long Duration (LCLD) Test

2000 µs

Force Related

Cantilever Bending Strength - Max.

80 Nm

Configuration

Bracket Type

Mounting Position

Upright