HUBBELL
PDV-100 Optima Arrester (8.4 kV MCOV, 7214 Hardware)
1
*Representative image
1
play
Hubbell Power Systems - Metal Oxide Varistor

PDV-100 Optima Arrester (8.4 kV MCOV, 7214 Hardware)

Brand: OHIO BRASS

Catalog ID: 2137097214

IEEE Heavy Duty / IEC Distribution High / High Quality Polymer Housed Surge Arrester

  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Distribution

Bracket Type

None

Cantilever Bending Strength - Max.

80 Nm

Catalog Number

2137097214

Color

Gray Housing

EU RoHS Indicator

Material

ESP™ Polymer Housing

Mounting Position

Upright

Type

Distribution

UPC

096359385165

Dimensions

Depth

4.1 in

Dimensions

9.813 in x 7.05 in x 8.72 in

Height

8.72 in

Length

9.813 in

Minimum Mounting Spacing on Center (Sea Level) - Phase to

4.2 in (106.68 mm)

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

6.2 in (157.48 mm)

Stud Type

3/8-16

Weight

3 lb

Width

7.05 in

Electrical Ratings

Creep and Leakage Distance

14.4 in (365 mm)

Current - Low Current Long Duration (LCLD) Test

250 A

Duty Cycle

10 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

35.5 kV

Maximum Discharge Voltage

  • 25.6 kV @ 1.5 kA
  • 27.4 kV @ 3 kA
  • 29 kV @ 5 kA
  • 31.6 kV @ 10 kA
  • 35.9 kV @ 20 kA
  • 42.3 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

23.4 kV

MCOV

8.4 kV

Minimum Strike

5.7 in

Pressure Relief Capability-Symmetrical rms (kA)

20

Time - Low Current Long Duration (LCLD) Test

2000 µs

Certifications And Compliance

EU RoHS Indicator

Force Related

Cantilever Bending Strength - Max.

80 Nm

Configuration

Bracket Type

None

Mounting Position

Upright

Logistics

Carton Quantity

1

Pallet Quantity

224